Free e-Learning Our Training Courses Webinars Video tutorials

Advanced Motion & Controls Ltd.
1081 Meyerside Dr, Unit 13
L5T 1M4 Mississauga, Ontario, Canada

T: 1-800-461-5679
amcevents@advancedmotion.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths
Sign in
Create account
Back to overview

PolyScope 5 CORE TRAINING

Advanced Motion & Controls Ltd.

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

At Advanced Motion & Controls Ltd., we believe that proper training is essential to unlocking the full potential of collaborative and autonomous mobile robots. As an Authorized Training Partner for Universal Robots and Mobile Industrial Robots, we provide structured, hands-on training designed to help manufacturers successfully deploy Teradyne Robotics technologies in real-world production environments.

Our training programs combine official curriculum with practical application experience gained through years of implementing collaborative automation solutions across Canada. As one of the earliest partners supporting Universal Robots technology in the Canadian market, our team brings deep knowledge of robot programming, applications, and the broader ecosystem of UR+ accessories used to accelerate automation projects and deliver scalable ROI.

Training courses are delivered in English and French at our facilities located in Barrie, Mississauga, Cambridge, and Laval, making it easy for customers across Canada to access certified instruction. Each course is designed to equip operators, technicians, and engineers with the knowledge required to safely deploy, program, and maintain robotic solutions in their facilities.

Our trainers and training facilities are approved and certified by the Teradyne Robots Academy, ensuring that participants receive high-quality instruction aligned with global training standards.

We look forward to supporting your automation journey and helping you deploy collaborative robotics with confidence.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
PolyScope 5 Core Training
When & Where 2026-11-24 9:00 AM - 2026-11-25 5:00 PM

Advanced Motion & Controls Ltd.
1081 Meyerside Dr, Unit 13
L5T 1M4 Mississauga, Ontario
Canada

amcevents@advancedmotion.com
1-800-461-5679

Robot type e-Series

Language English

4 seats available out of 4
In-Class
PolyScope 5 Core Training
When & Where 2027-03-16 9:00 AM - 2027-03-17 5:00 PM

Advanced Motion & Controls Ltd.
1081 Meyerside Dr, Unit 13
L5T 1M4 Mississauga, Ontario
Canada

amcevents@advancedmotion.com
1-800-461-5679

Robot type e-Series

Language English

4 seats available out of 4

Register here
* Registration deadline is 2026-09-18 12:00 AM
* Cancellation deadline is 2026-09-25 12:00 AM
Other Training Options
Date & time
2026-09-29 9:00 AM - 2026-09-30 5:00 PM
Location

Advanced Motion & Controls Ltd.
1081 Meyerside Dr, Unit 13
L5T 1M4 Mississauga, Ontario
Canada

amcevents@advancedmotion.com
1-800-461-5679
Language
English
Price
1200 USD plus VAT per person
Seats
1 seat available out of 4
Trainer
Daniel Barton
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026