Free e-Learning Our Training Courses Webinars Video tutorials

Adolf Neuendorf
Sänitisstraße 83/85
12277 Berlin, Germany

T: +49 1777420522 // +49 03074205222
automation@adolf-neuendorf.de

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Log in
Create account
Back to overview

CORE TRAINING

Adolf Neuendorf

Key take-aways from this course

Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Know the online tools and resources available to help with application programming

Course description

After completion of our Online Academy, the 2.5-day CORE TRAINING offers you the opportunity to deepen your knowledge on a real Cobot and acquire the basic programming skills. Under the guidance of our certified trainers you will learn how to program various applications on realistically equipped training cells. In our CORE TRAINING, you will program the robot several times and implement common applications with the integration of conveyor belts, sensors and grippers.

This training is the right one for you if you want to learn how to program an UR robot in a practical way and how to realize the most common applications after the UR Online Academy. It is also useful for those who want to experiment with the robot's capabilities in order to evaluate its application possibilities in their own production processes.

REQUIREMENTS:

- Successful completion of the UR Online Academy

 
 
 
 
 
 
 
 
 
 

Training provider

We as Adolf Neuendorf are an experienced company in the field of automation and therefore a proud partner of Universal Robots. Our ambition is to train your employees at our location in Berlin in such a way that they can use the full potential of the robots from Universal Robots and are then able to independently solve the automation tasks in your company.

As a certified training partner, we are not only an enthusiastic part of the Universal Robots cosmos, but also the on-site expert who will be happy to help you at any time.

Not only the good transport connections by car or public transport are a reason to come to us, but especially the modern and clean training environment with realistic training stations that you will find with us. As a training participant, you will not only learn the functions with the help of practical exercises on a cobot, but you will also take away many helpful tips from our experienced training instructors, so that you will be able to use your cobot safely and independently.

Modern training stations are set up for the practical implementation of the contents at which a maximum of two participants work. Each station is equipped with a Universal Robots Cobot, two conveyor belts, an I/O simulator and UR+ grippers. Since it's hard to learn on an empty stomach, coffee, drinks and lunch will be provided. Lunch will be provided at no additional cost to you. We look forward to welcoming you to one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Advanced Training
When & Where 2025-12-08 08:30 - 2025-12-09 16:30

Adolf Neuendorf
Sänitisstraße 83/85
12277 Berlin
Germany

automation@adolf-neuendorf.de
+491777420522 // +4903074205222

Robot type e-Series

Language German

5 seats available out of 6
In-Class
Core Training
When & Where 2025-12-10 08:30 - 2025-12-12 16:30

Adolf Neuendorf
Sänitisstraße 83/85
12277 Berlin
Germany

automation@adolf-neuendorf.de
+491777420522 // +4903074205222

Robot type e-Series

Language German

6 seats available out of 6
In-Class
Core Training
When & Where 2025-09-10 08:30 - 2025-09-12 16:30

Adolf Neuendorf
Sänitisstraße 83/85
12277 Berlin
Germany

automation@adolf-neuendorf.de
+491777420522 // +4903074205222

Robot type e-Series

Language German

4 seats available out of 6

Register here
* Registration deadline is 2021-12-10 00:00
* Cancellation deadline is 2021-12-10 00:00
Other Training Options
Date & time
2021-12-13 08:30 - 2021-12-15 13:30
Location

Adolf Neuendorf
Sänitisstraße 83/85
12277 Berlin
Germany

automation@adolf-neuendorf.de
+491777420522 // +4903074205222
Language
German
Price
1395 EUR plus VAT per person
Seats
1 seat available out of 4
Trainer
Thoralf Thimian
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025