Free e-Learning Our Training Courses Webinars Video tutorials

Olympus Controls
13633 SW Industry Lane, Suite 100
Sherwood, OR 97140, USA

T: 503-582-8100
training@olympus-controls.com

Close
Choose your language
 
  • Training Courses
    All Training Courses
    Browse our full catalogue of training courses. Here you will find all available courses in the categories In-class and Virtual Training.

    All training courses are performed by Certified Trainers from Universal facilities or by Authorized Training Partners all over the world.
    In-class Training - instructor-led
    Training courses taught at Universal Robots facilities or by Authorized Training Partners at their facilities.
    Simulator-based Training - instructor-led NEW
    Training courses taught virtually in a simulated environment. Access to a real robot is not required to participate.
    Virtual Training - instructor-led
    Training courses taught virtually requiring access to a real robot at your facility.
  • Free e-Learning
  • Video tutorials
  • Education
  • Learning Paths New
Sign in
Create account
Back to overview

ADVANCED TRAINING

Olympus Controls

Key take-aways from this course

Create and structure your programs in a professional manner
Work with multiple TCPs in a program
Track and coordinate the movement of the robot with conveyor belts
URScript programming language
Use the integrated force/torque sensor and force control capabilities for developing complex applications
Referencing and shift positions on different coordinate systems
Create a robot program using G-Code
Use Remote TCP with Linear, Circle and Toolpath Moves
Optional: Understand the path offset functionality

Course description

Registration requires prior completion of either In-class or Simulator-based Core Training.

We offer Advanced Training to deepen the knowledge you have gained from Core Training and to master more complex challenges when programming cobots. In this course, you will also apply theoretical content to practical tasks directly on the robot under the guidance of our certified trainers. This course is aimed at those who want to get to know sophisticated applications with their cobots in order to evaluate their implementation in their own production processes.

When you complete the Advanced Training, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will get an overview of all functionalities in a real application context.  Possible areas of application for the robot become visible and methods of implementation become clear. Even complex applications can be implemented after advanced training through deep insights into URScript, Toolpath and Remote TCP. Conveyor tracking and advanced force control will also be explored in this training course.

Training provider

Olympus Controls is an Engineering Services company that specializes in the integration of motion control, machine vision, and robotic technologies. We help our clients with the ideation of innovative and robust solutions; then we collaborate with them to take their machine automation solution from concept to reality. Bringing thousands of unique automation projects to market has helped us develop an extensive range of technology and industry‐process knowledge. These capabilities and know‐how enable our Automation Team to set the benchmark for machine automation solutions.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Class, the participant will not be charged. If cancellation is received less than 5 business days before the Class, the participant will be charged 50% of the training fee. In the case of a participant not showing up for a class without prior cancellation, the full amount will be charged. In the event that the Class is cancelled by Olympus Controls, a full refund of any paid amounts will be granted.

Please contact the trainer listed on this class or training@olympus-controls.com for cancellations.

 

Registration Policy

The Class will be open for registration up until 5 business days before the first day of the class. After this date, no further registrations will be accepted.

Completing this registration does NOT confirm your seat in the class. A quote will be sent to the provided email. Payment information must be received within 2 business days of the quote date. If payment information is not received your registration will be canceled and your hold on the seat will be released. Upon receipt of payment information, you are subject to the cancellation policy.

Other Training Options

In-Class
Core Training
When & Where 2026-01-19 9:00 AM - 2026-01-20 5:00 PM

Olympus Controls
19308 68th Ave S
STE 103
Kent, WA 98032

USA

training@olympus-controls.com
503-582-8100

Robot type e-Series

Language English

6 seats available out of 6
In-Class
Advanced Training
When & Where 2026-01-22 9:00 AM - 2026-01-23 5:00 PM

Olympus Controls
19308 68th Ave S
STE 103
Kent, WA 98032

USA

training@olympus-controls.com
503-582-8100

Robot type e-Series

Language English

6 seats available out of 6
In-Class
Core Training
When & Where 2026-03-02 9:00 AM - 2026-03-03 5:00 PM

Olympus Controls
19308 68th Ave S
STE 103
Kent, WA 98032

USA

training@olympus-controls.com
503-582-8100

Robot type e-Series

Language English

6 seats available out of 6

Register here
* Registration deadline is 2025-11-26 12:00 AM
* Cancellation deadline is 2025-11-26 12:00 AM
Other Training Options
Date & time
2025-12-03 8:30 AM - 2025-12-04 5:00 PM
Location

Olympus Controls
6025 Commerce Dr.
Suite 550
Irving, TX 75063
USA

training@olympus-controls.com
503-582-8100
Language
English
Price
1200 USD per person
Seats
8 seats available out of 8
Trainer
Austin Wilson
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

How many participants would you like to register?

  • Terms and Conditions
    Privacy Policy
    Cookie Policy
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025