免费网络课程 我们的培训 网络研讨会 视频教程

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler, Germany

T: +49 7721 995520
contact@next-robotics.de

关闭
Choose your language
 
  • 我们的培训
    所有培训
    浏览培训课程的完整目录。在这里,您可以找到课堂培训和虚拟培训类别中的所有可用课程。

    所有培训课程均由来自优傲的认证培训师或全球授权培训合作伙伴提供。
    课堂培训 - 讲师指导
    课程地点在优傲机器人公司或授权培训合作伙伴所在设施。
    基于模拟器的培训 - 讲师指导
    培训课程以虚拟的方式在模拟环境中提供。学习期间,不需要访问真实的机器人。
    虚拟培训 - 讲师指导
    培训课程以虚拟方式要求访问您工厂内的真实机器人。
  • 免费网络课程
  • 视频教程
  • 教育
  • 学习路径
登录
创建账户
返回概览

CORE TRAINING

NEXT robotics GmbH & Co. KG

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

Welcome to NEXT robotics, your training center for practical and future-oriented training with Universal Robots in Mönchweiler! Our training center has been specially designed to meet the requirements of modern robotics and offers an optimal environment for your training experience.

In Mönchweiler, experienced trainers impact practical knowledge on the programming and use of collaborative robots from Universal Robots. 

Our training cells are equipped with a Universal Robots arm, two conveyor belts, an I/O simulator and a UR+ gripper to provide you with a realistic learning environment. Each cell is designed to accommodate a maximum of two participants to ensure individual attention and intensive exchange.

Our training courses not only enable you to master the operation of your Universal Robots with confidence, but also to exploit the full potential of automation for your individual requirements. 
We attach great importance to practical exercises to give you a smooth introduction to the world of collaborative robotics from Universal Robots.

Free coffee and cold drinks as well as lunch are provided for your well-being during the training.

Contact us now to find out more about our training courses with Universal Robots in Mönchweiler and secure your place. 

The company sees itself as a research-oriented sales and development office for innovative robot technology. 

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
高级培训
When & Where 2026-04-21 09:00 - 2026-04-22 17:00

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

机器人类型 e-Series

Language German

1 seat available out of 4
In-Class
PolyScope 5 核心培训
When & Where 2026-07-13 13:00 - 2026-07-15 16:30

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

机器人类型 e-Series

Language German

2 seats available out of 4
In-Class
高级培训
When & Where 2026-07-21 09:00 - 2026-07-22 17:00

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

机器人类型 e-Series

Language German

4 seats available out of 4

Register here
* Registration deadline is 2026-04-06 00:00
* Cancellation deadline is 2026-04-16 00:00
Other Training Options
Date & time
2026-04-13 13:00 - 2026-04-15 16:30
Location

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520
Language
German
Price
1500 EUR plus VAT per person
Seats
1 seat available out of 4
Trainer
Harry Korell, Dominik Weimer
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

您想注册多少名学员?

  • 优傲机器人(上海)有限公司
  • 上海市普陀区长寿路309弄10号
  • 旭辉企业大厦19楼
  • 021-6132 6299
  • ur.china@universal-robots.com
  • Copyright © Universal Robots 2026
  • 沪ICP备16003558号-1
  • 沪公网安备 31010602005837号
  • 隐私政策
  • 优傲机器人(上海)有限公司
  • 上海市普陀区长寿路309弄10号
  • 旭辉企业大厦19楼
  • 021-6132 6299
  • ur.china@universal-robots.com

Copyright © Universal Robots 2026 沪ICP备16003558号-1 沪公网安备 31010602005837号

隐私政策