免费网络课程 我们的培训 网络研讨会 视频教程

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler, Germany

T: +49 7721 995520
contact@next-robotics.de

关闭
Choose your language
 
  • 我们的培训
    所有培训
    浏览培训课程的完整目录。在这里,您可以找到课堂培训和虚拟培训类别中的所有可用课程。

    所有培训课程均由来自优傲的认证培训师或全球授权培训合作伙伴提供。
    课堂培训 - 讲师指导
    课程地点在优傲机器人公司或授权培训合作伙伴所在设施。
    基于模拟器的培训 - 讲师指导 NEW
    培训课程以虚拟的方式在模拟环境中提供。学习期间,不需要访问真实的机器人。
    虚拟培训 - 讲师指导
    培训课程以虚拟方式要求访问您工厂内的真实机器人。
  • 免费网络课程
  • 视频教程
  • 教育
  • 学习路径 最新
登录
创建账户
返回概览

ADVANCED TRAINING

NEXT robotics GmbH & Co. KG

Key take-aways from this course

Create and structure your programs in a professional manner
Work with multiple TCPs in a program
Track and coordinate the movement of the robot with conveyor belts
URScript programming language
Use the integrated force/torque sensor and force control capabilities for developing complex applications
Referencing and shift positions on different coordinate systems
Create a robot program using G-Code
Use Remote TCP with Linear, Circle and Toolpath Moves
Optional: Understand the path offset functionality

Course description

Registration requires prior completion of either In-class or Simulator-based Core Training.

We offer Advanced Training to deepen the knowledge you have gained from Core Training and to master more complex challenges when programming cobots. In this course, you will also apply theoretical content to practical tasks directly on the robot under the guidance of our certified trainers. This course is aimed at those who want to get to know sophisticated applications with their cobots in order to evaluate their implementation in their own production processes.

When you complete the Advanced Training, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will get an overview of all functionalities in a real application context.  Possible areas of application for the robot become visible and methods of implementation become clear. Even complex applications can be implemented after advanced training through deep insights into URScript, Toolpath and Remote TCP. Conveyor tracking and advanced force control will also be explored in this training course.

 
 
 
 
 
 
 
 

Training provider

Welcome to NEXT robotics, your training center for practical and future-oriented training with Universal Robots in Mönchweiler! Our training center has been specially designed to meet the requirements of modern robotics and offers an optimal environment for your training experience.

In Mönchweiler, experienced trainers impact practical knowledge on the programming and use of collaborative robots from Universal Robots. 

Our training cells are equipped with a Universal Robots arm, two conveyor belts, an I/O simulator and a UR+ gripper to provide you with a realistic learning environment. Each cell is designed to accommodate a maximum of two participants to ensure individual attention and intensive exchange.

Our training courses not only enable you to master the operation of your Universal Robots with confidence, but also to exploit the full potential of automation for your individual requirements. 
We attach great importance to practical exercises to give you a smooth introduction to the world of collaborative robotics from Universal Robots.

Free coffee and cold drinks as well as lunch are provided for your well-being during the training.

Contact us now to find out more about our training courses with Universal Robots in Mönchweiler and secure your place. 

The company sees itself as a research-oriented sales and development office for innovative robot technology. 

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 20 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
核心培训
When & Where 2025-11-03 13:00 - 2025-11-05 16:30

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

机器人类型 e-Series

Language German

4 seats available out of 4
In-Class
高级培训
When & Where 2025-11-10 09:00 - 2025-11-11 17:00

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520

机器人类型 e-Series

Language German

4 seats available out of 4

Register here
* Registration deadline is 2025-10-09 00:00
* Cancellation deadline is 2025-10-09 00:00
Other Training Options
Date & time
2025-10-16 09:00 - 2025-10-17 17:00
Location

NEXT robotics GmbH & Co. KG
Ginsterweg 6
78087 Mönchweiler
Germany

contact@next-robotics.de
+49 7721 995520
Language
German
Price
1200 EUR plus VAT per person
Seats
4 seats available out of 4
Trainer
Harry Korell
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

您想注册多少名学员?

  • 优傲机器人(上海)有限公司
  • 上海市普陀区长寿路309弄10号
  • 旭辉企业大厦19楼
  • 021-6132 6299
  • ur.china@universal-robots.com
  • Copyright © Universal Robots 2025
  • 沪ICP备16003558号-1
  • 沪公网安备 31010602005837号
  • 隐私政策
  • 优傲机器人(上海)有限公司
  • 上海市普陀区长寿路309弄10号
  • 旭辉企业大厦19楼
  • 021-6132 6299
  • ur.china@universal-robots.com

Copyright © Universal Robots 2025 沪ICP备16003558号-1 沪公网安备 31010602005837号

隐私政策