無料のeラーニング 当社のトレーニング ウェビナー ビデオチュートリアル

Teradyne Inc.
Corporate Headquarters, 600 Riverpark Drive
North Reading, MA 01864, USA

T: +1 844-462-6268
academy.na@universal-robots.com

閉じる
Choose your language
 
  • 当社のトレーニング
    全てのトレーニング
    トレーニングコースの一覧をご覧ください。ここでは、対面式およびバーチャルトレーニングのカテゴリにおける参加可能なすべてのコースを参照できます。

    全てのトレーニングコースは、ユニバーサルロボットの認定トレーナーもしくは世界中の認定トレーニングパートナーによって行われます。
    対面式トレーニング - 講師指導
    ユニバーサルロボットの施設または認定トレーニングパートナーの施設で行われるトレーニングコースです。
    シミュレーターベースのトレーニング - 講師指導 NEW
    シミュレーション環境においてバーチャルで行われるトレーニングコースです。実際のロボットにアクセスできない場合でもご参加いただけます。
    バーチャルトレーニング - 講師指導
    貴社施設の実際のロボットにバーチャルでアクセスして行われるトレーニングコースです。
  • 無料のeラーニング
  • ビデオチュートリアル
  • 教育
  • 学習パス New
ログイン
アカウントを作成
概要に戻る

CORE TRAINING - SIMULATOR-BASED

Universal Robots Academy Boston

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing or dispensing
Control and interact with peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

Note! This is an online training using a simulated robot in a virtual environment.

The training takes place in our real-time simulated training environment, where you will program a virtual robot to perform common tasks. All participants are located remotely and get online access to their own virtual environments with a robot and peripherals such as sensors, conveyors, and various end-effectors. Make sure to log in during the first half of day 1 to ensure your simulator works properly. Work with your trainer if there is an issue with timing.

You will be able to optimize your program, manage program flow and repetition, perform palletization, and understand safety concepts. The course will also introduce additional resources available online. Participants are encouraged to make use of available peripherals, such as sensors, conveyors, and operate these devices throughout the practical exercises of this course.

Requirements

You must have completed the UR Academy free e-Learning Core Track before attending this training.

  • Access to a large computer monitor, preferably two screens
  • Fast and stable internet connection
  • Access to webcam and mouse
  • Participation should take place in quiet surroundings
  • Log in the first half day of training to verify the simulator server and teams meeting works

We have tested our software with smooth performance in: 

  • Processor: Intel Core i5 or equivalent
  • RAM: 16 GB
  • GPU: Intel® Iris(RE) Xe Graphics (1GB Adapter RAM)

After your registration, you will receive a notification containing the link for the training course.

The notification will also contain the Training Materials relevant to this training.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please ログイン or アカウントを作成 to proceed.
* Registration deadline is 2025-10-14 12:00 AM
* Cancellation deadline is 2025-10-14 12:00 AM
Date & time
2025-10-21 9:00 AM - 2025-10-22 5:00 PM
Location

Online via video conference
Language
English
Price
1200 USD per person
Seats
6 seats available out of 6
Trainer
Jasmin Marwad
Robot type
e-Series
Polyscope Software Version
5.22
Click to copy course link
Facebook LinkedIn

何名でお申し込みされますか?

  • 利用規約
    プライバシーポリシー
    クッキーポリシー
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025