Kostenloses E-Learning Unsere Schulungen Webinare Video-Tutorials

Teradyne Inc.
Corporate Headquarters, 600 Riverpark Drive
North Reading, MA 01864, USA

T: +1 844-462-6268
academy.na@universal-robots.com

Abschluss
Choose your language
 
  • Unsere Schulungen
    Alle Schulungen
    Sehen Sie sich unseren kompletten Schulungskurskatalog an. Hier finden Sie alle verfügbaren Kurse in den Kategorien Präsenzschulungen und virtuelle Schulungen.

    Alle Schulungskurse werden von zertifizierten Trainern aus den Einrichtungen von Universal Robots oder durch anerkannte Schulungspartner aus der ganzen Welt durchgeführt.
    Präsenzschulungen - Unter Anleitung
    Schulungskurse, die in den Einrichtungen von Universal Robots oder in den Einrichtungen anerkannter Schulungspartner durchgeführt werden.
    Simulator-basierte schulung - Unter Anleitung NEW
    Schulungskurse, die virtuell in einer simulierten Arbeitsumgebung abgehalten werden. Für die Teilnahme ist kein Zugang zu einem Roboter erforderlich.
    Virtuelle Schulungen - Unter Anleitung
    Virtuelle Schulungskurse, für die der Zugang zu einem Roboter in Ihrer Einrichtung erforderlich ist.
  • Kostenloses E-Learning
  • Video-Tutorials
  • Ausbildung
  • Lernpfade Neu
Anmelden
Konto erstellen
Zurück zur Übersicht

CORE TRAINING - SIMULATOR-BASED

Universal Robots Academy Boston

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing or dispensing
Control and interact with peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

Note! This is an online training using a simulated robot in a virtual environment.

The training takes place in our real-time simulated training environment, where you will program a virtual robot to perform common tasks. All participants are located remotely and get online access to their own virtual environments with a robot and peripherals such as sensors, conveyors, and various end-effectors. Make sure to log in during the first half of day 1 to ensure your simulator works properly. Work with your trainer if there is an issue with timing.

You will be able to optimize your program, manage program flow and repetition, perform palletization, and understand safety concepts. The course will also introduce additional resources available online. Participants are encouraged to make use of available peripherals, such as sensors, conveyors, and operate these devices throughout the practical exercises of this course.

Requirements

You must have completed the UR Academy free e-Learning Core Track before attending this training.

  • Access to a large computer monitor, preferably two screens
  • Fast and stable internet connection
  • Access to webcam and mouse
  • Participation should take place in quiet surroundings
  • Log in the first half day of training to verify the simulator server and teams meeting works

We have tested our software with smooth performance in: 

  • Processor: Intel Core i5 or equivalent
  • RAM: 16 GB
  • GPU: Intel® Iris(RE) Xe Graphics (1GB Adapter RAM)

After your registration, you will receive a notification containing the link for the training course.

The notification will also contain the Training Materials relevant to this training.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

At Universal Robots Academy, we are committed to making sure our training courses meet your needs. We provide examples of how to implement your robot and how to utilize its features into your production most effectively.

Our trainers and training facilities undergo a rigorous process to ensure they meet the needs and satisfaction of our customers. We aim to set the gold standard in training and do everything we can to ensure participants get the most out of their training experience.

We look forward to seeing you at one of our training sessions soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Anmelden or Konto erstellen to proceed.
* Registration deadline is 2025-10-14 12:00 AM
* Cancellation deadline is 2025-10-14 12:00 AM
Date & time
2025-10-21 9:00 AM - 2025-10-22 5:00 PM
Location

Online via video conference
Language
English
Price
1000 USD per person
Seats
6 seats available out of 6
Trainer
Jasmin Marwad
Robot type
e-Series
Polyscope Software Version
5.11
Click to copy course link
Facebook LinkedIn

Wie viele Teilnehmer möchten Sie registrieren?

  • Allgemeine Geschäftsbedingungen
    Datenschutzrichtlinie
    Cookie-Richtlinie
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025