무료 e-러닝 교육 웨비나 비디오 튜토리얼

HMI-MBS
22 Route de Gien
45110 Saint Martin d'Abbat, France

T:
contact@hmi-mbs.fr

닫기
Choose your language
 
  • 교육
    모든 교육
    교육 과정의 모든 카탈로그를 살펴보세요. 현장 교육 및 온라인 교육의 모든 과정을 찾아보실 수 있습니다.

    Universal 시설에서 인증된 강사 또는 전 세계의 공인된 교육 파트너가 제공하는 온라인 교육 과정입니다.
    현장 교육 - 강사 주도
    교육 과정은 Universal Robots 시설 또는 공인된 교육 파트너가 그들의 시설에서 강의합니다.
    시뮬레이터 기반 교육 - 강사 주도 NEW
    교육 과정은 시뮬레이션 환경에서 가상으로 가르칩니다. 실제 로봇에 접근하는 것은 본 교육 과정 참여의 필수 요소는 아닙니다.
    가상 교육 - 강사 주도
    교육 과정은 귀하의 시설에서 실제 로봇에 접근해 가상으로 가르칩니다.
  • 무료 e-러닝
  • 비디오 튜토리얼
  • 교육
  • 학습 경로 신규
로그인
계정 생성
개요로 돌아가기

CORE TRAINING

HMI-MBS

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please 로그인 or 계정 생성 to proceed.
* Registration deadline is 2025-08-25 00:00
* Cancellation deadline is 2025-08-25 00:00
Date & time
2025-09-01 09:00 - 2025-09-02 17:00
Location

HMI-MBS
27 Route de Rochevreux
45110 Saint Martin d'Abbat
France

contact@hmi-mbs.fr
Language
French
Price
1000 EUR plus VAT per person
Seats
7 seats available out of 8
Trainer
Julien Hamon
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

몇 명을 등록하시겠습니까?

  • 이용약관
    개인 정보 보호 정책
    쿠키 정책
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025