Kostenloses E-Learning Unsere Schulungen Webinare Video-Tutorials

Elmark Automatyka S. A.
Rzeczna 8
03-794 Warsaw, Poland

T: +22 541 84 60
roboty@elmark.com.pl

Abschluss
Choose your language
 
  • Unsere Schulungen
    Alle Schulungen
    Sehen Sie sich unseren kompletten Schulungskurskatalog an. Hier finden Sie alle verfügbaren Kurse in den Kategorien Präsenzschulungen und virtuelle Schulungen.

    Alle Schulungskurse werden von zertifizierten Trainern aus den Einrichtungen von Universal Robots oder durch anerkannte Schulungspartner aus der ganzen Welt durchgeführt.
    Präsenzschulungen - Unter Anleitung
    Schulungskurse, die in den Einrichtungen von Universal Robots oder in den Einrichtungen anerkannter Schulungspartner durchgeführt werden.
    Simulator-basierte schulung - Unter Anleitung NEW
    Schulungskurse, die virtuell in einer simulierten Arbeitsumgebung abgehalten werden. Für die Teilnahme ist kein Zugang zu einem Roboter erforderlich.
    Virtuelle Schulungen - Unter Anleitung
    Virtuelle Schulungskurse, für die der Zugang zu einem Roboter in Ihrer Einrichtung erforderlich ist.
  • Kostenloses E-Learning
  • Video-Tutorials
  • Ausbildung
  • Lernpfade Neu
Anmelden
Konto erstellen
Zurück zur Übersicht

PolyScope X Introduction

Elmark Automatyka

Key take-aways from this course

Introduction to PolyScope X
Application setup and configuration
Basics of robot programming
Using Modules and Functions
Integrating peripherals
Overview of the Operator Screen
Getting started with PolyScope X

Course description

In this half-day introduction to PolyScope X, you will gain a comprehensive overview of Universal Robots’ new software and its key features. 

The session will guide you through the basics of application configuration and programming, helping you create simple tasks while familiarizing yourself with the interface. You will learn how to work with Modules and Functions, as well as how to integrate and operate common peripherals, such as sensors and grippers, as part of your robot applications. Additionally, you will be introduced to the Operator Screen, gaining insight into how it supports efficient robot operation. 

By the end of the session, you will have the foundational knowledge to confidently begin using PolyScope X and start developing basic programs tailored to your specific needs.

What should I bring to the training?

Interest in learning about our new software PolyScope X. Everything else will be provided.

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Anmelden or Konto erstellen to proceed.
* Registration deadline is 2026-09-21 00:00
* Cancellation deadline is 2026-09-28 00:00
Date & time
2026-10-05 09:00 - 2026-10-05 13:00
Location

Elmark Automatyka S. A.
Rzeczna 8
03-794 Warsaw
Poland

roboty@elmark.com.pl
+22 541 84 60
Language
Polish
Price
200 EUR plus VAT per person
Seats
6 seats available out of 6
Trainer
Paweł Błocki
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

Wie viele Teilnehmer möchten Sie registrieren?

  • Allgemeine Geschäftsbedingungen
    Datenschutzrichtlinie
    Cookie-Richtlinie
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026