Kostenloses E-Learning Unsere Schulungen Webinare Video-Tutorials

Elmark Automatyka S. A.
Rzeczna 8
03-794 Warsaw, Poland

T: +22 541 84 60
roboty@elmark.com.pl

Abschluss
Choose your language
 
  • Unsere Schulungen
    Alle Schulungen
    Sehen Sie sich unseren kompletten Schulungskurskatalog an. Hier finden Sie alle verfügbaren Kurse in den Kategorien Präsenzschulungen und virtuelle Schulungen.

    Alle Schulungskurse werden von zertifizierten Trainern aus den Einrichtungen von Universal Robots oder durch anerkannte Schulungspartner aus der ganzen Welt durchgeführt.
    Präsenzschulungen - Unter Anleitung
    Schulungskurse, die in den Einrichtungen von Universal Robots oder in den Einrichtungen anerkannter Schulungspartner durchgeführt werden.
    Simulator-basierte schulung - Unter Anleitung NEW
    Schulungskurse, die virtuell in einer simulierten Arbeitsumgebung abgehalten werden. Für die Teilnahme ist kein Zugang zu einem Roboter erforderlich.
    Virtuelle Schulungen - Unter Anleitung
    Virtuelle Schulungskurse, für die der Zugang zu einem Roboter in Ihrer Einrichtung erforderlich ist.
  • Kostenloses E-Learning
  • Video-Tutorials
  • Ausbildung
  • Lernpfade Neu
Anmelden
Konto erstellen
Zurück zur Übersicht

PolyScope X Core Training

Elmark Automatyka

Key take-aways from this course

Configuring an application
Learn the programming basics
Understand and set up Safety settings
Creating a Pick & Place application
Working with program structure and logic
Optimization of programs and applications
Setting up Operator Screens
Applying force
Online Resources

Course description

Audience: This training is for newcomers to Universal Robots, who want to learn how to program using the PolyScope X software. 

After the 2-day course, you will have hands-on experience with a UR robot.
You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers).

You will be able to optimize a Pick & Place flow, work with Frames and Grids, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create Pick & Place, Grids, Force and other application programs.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

At Universal Robots, we believe that proper training is essential for getting your collaborative robots to perform at their full potential. That’s why we offer a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations worldwide—and we’re still expanding.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Anmelden or Konto erstellen to proceed.
* Registration deadline is 2026-09-01 00:00
* Cancellation deadline is 2026-09-08 00:00
Date & time
2026-09-15 09:00 - 2026-09-16 16:00
Location

Elmark Automatyka S. A.
Rzeczna 8
03-794 Warsaw
Poland

roboty@elmark.com.pl
+22 541 84 60
Language
Polish
Price
750 EUR plus VAT per person
Seats
6 seats available out of 6
Trainer
Paweł Błocki
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

Wie viele Teilnehmer möchten Sie registrieren?

  • Allgemeine Geschäftsbedingungen
    Datenschutzrichtlinie
    Cookie-Richtlinie
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025