無料のeラーニング 当社のトレーニング ウェビナー ビデオチュートリアル

Universal Robots (Beijing)
Room 208, 2F, Block 1, Beijing Han’Hai International Building, Courtyard 13, Wangjingjiuxianqiao Road, Chaoyang District
Beijing, China 100015

T: +86 21 6132 6299
Ur.china@universal-robots.com

閉じる
Choose your language
 
  • 当社のトレーニング
    全てのトレーニング
    トレーニングコースの一覧をご覧ください。ここでは、対面式およびバーチャルトレーニングのカテゴリにおける参加可能なすべてのコースを参照できます。

    全てのトレーニングコースは、ユニバーサルロボットの認定トレーナーもしくは世界中の認定トレーニングパートナーによって行われます。
    対面式トレーニング - 講師指導
    ユニバーサルロボットの施設または認定トレーニングパートナーの施設で行われるトレーニングコースです。
    シミュレーターベースのトレーニング - 講師指導 NEW
    シミュレーション環境においてバーチャルで行われるトレーニングコースです。実際のロボットにアクセスできない場合でもご参加いただけます。
    バーチャルトレーニング - 講師指導
    貴社施設の実際のロボットにバーチャルでアクセスして行われるトレーニングコースです。
  • 無料のeラーニング
  • ビデオチュートリアル
  • 教育
  • 学習パス New
ログイン
アカウントを作成
概要に戻る

CORE TRAINING
BEIJING

Universal Robots Academy Beijing

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

 
 
 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to free e-Learning in multiple languages, as well as in-class and virtual training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 5 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 5 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 5 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2021-06-21 00:00
* Cancellation deadline is 2021-06-21 00:00
Date & time
2021-06-22 09:30 - 2021-06-23 17:00
Location

优傲机器人(北京)
北京市朝阳区望京酒仙桥路13号院北京瀚海国际大厦1栋2层208室

ur.china@universal-robots.com
+86 21 6132 6299
Language
Chinese
Price
5000 CNY plus VAT per person
Seats
4 seats available out of 4
Trainer
Asia He
Click to copy course link
Facebook LinkedIn

何名でお申し込みされますか?

  • 利用規約
    プライバシーポリシー
    クッキーポリシー
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025