無料のeラーニング 当社のトレーニング ウェビナー ビデオチュートリアル

Allied Automation
5220 E 64th St
Indianapolis, IN 46220, USA

T:
customerservice@allied-automation.com, jon.adams@allied-automation.com

閉じる
Choose your language
 
  • 当社のトレーニング
    全てのトレーニング
    トレーニングコースの一覧をご覧ください。ここでは、対面式およびバーチャルトレーニングのカテゴリにおける参加可能なすべてのコースを参照できます。

    全てのトレーニングコースは、ユニバーサルロボットの認定トレーナーもしくは世界中の認定トレーニングパートナーによって行われます。
    対面式トレーニング - 講師指導
    ユニバーサルロボットの施設または認定トレーニングパートナーの施設で行われるトレーニングコースです。
    シミュレーターベースのトレーニング - 講師指導 NEW
    シミュレーション環境においてバーチャルで行われるトレーニングコースです。実際のロボットにアクセスできない場合でもご参加いただけます。
    バーチャルトレーニング - 講師指導
    貴社施設の実際のロボットにバーチャルでアクセスして行われるトレーニングコースです。
  • 無料のeラーニング
  • ビデオチュートリアル
  • 教育
  • 学習パス New
ログイン
アカウントを作成
概要に戻る

ADVANCED TRAINING

Allied Automation

Key take-aways from this course

Create and structure your programs in a professional manner
Work with multiple TCPs in a program
Track and coordinate the movement of the robot with conveyor belts
URScript programming language
Use the integrated force/torque sensor and force control capabilities for developing complex applications
Referencing and shift positions on different coordinate systems
Create a robot program using G-Code
Use Remote TCP with Linear, Circle and Toolpath Moves
Optional: Understand the path offset functionality

Course description

Registration requires prior completion of either In-class or Simulator-based Core Training.

We offer Advanced Training to deepen the knowledge you have gained from Core Training and to master more complex challenges when programming cobots. In this course, you will also apply theoretical content to practical tasks directly on the robot under the guidance of our certified trainers. This course is aimed at those who want to get to know sophisticated applications with their cobots in order to evaluate their implementation in their own production processes.

When you complete the Advanced Training, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will get an overview of all functionalities in a real application context.  Possible areas of application for the robot become visible and methods of implementation become clear. Even complex applications can be implemented after advanced training through deep insights into URScript, Toolpath and Remote TCP. Conveyor tracking and advanced force control will also be explored in this training course.

 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 1 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
* Registration deadline is 2025-10-22 12:00 AM
* Cancellation deadline is 2025-10-09 12:00 AM
Date & time
2025-10-23 8:30 AM - 2025-10-24 5:00 PM
Location

Allied Automation
1900 Polaris Pkwy, Suite 385
Columbus, OH 43240
USA

customerservice@allied-automation.com
Language
English
Price
1000 USD per person
Seats
2 seats available out of 6
Trainer
Jon Adams, Josiah Loveland
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

何名でお申し込みされますか?

  • 利用規約
    プライバシーポリシー
    クッキーポリシー
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025