Kostenloses E-Learning Unsere Schulungen Webinare Video-Tutorials

Allied Automation
5220 E 64th St
Indianapolis, IN 46220, USA

T:
customerservice@allied-automation.com, jon.adams@allied-automation.com

Abschluss
Choose your language
 
  • Unsere Schulungen
    Alle Schulungen
    Sehen Sie sich unseren kompletten Schulungskurskatalog an. Hier finden Sie alle verfügbaren Kurse in den Kategorien Präsenzschulungen und virtuelle Schulungen.

    Alle Schulungskurse werden von zertifizierten Trainern aus den Einrichtungen von Universal Robots oder durch anerkannte Schulungspartner aus der ganzen Welt durchgeführt.
    Präsenzschulungen - Unter Anleitung
    Schulungskurse, die in den Einrichtungen von Universal Robots oder in den Einrichtungen anerkannter Schulungspartner durchgeführt werden.
    Simulator-basierte schulung - Unter Anleitung NEW
    Schulungskurse, die virtuell in einer simulierten Arbeitsumgebung abgehalten werden. Für die Teilnahme ist kein Zugang zu einem Roboter erforderlich.
    Virtuelle Schulungen - Unter Anleitung
    Virtuelle Schulungskurse, für die der Zugang zu einem Roboter in Ihrer Einrichtung erforderlich ist.
  • Kostenloses E-Learning
  • Video-Tutorials
  • Ausbildung
  • Lernpfade Neu
Anmelden
Konto erstellen
Zurück zur Übersicht

ADVANCED TRAINING
ALLIED AUTOMATION

Allied Automation

Key take-aways from this course

Create and structure your programs in a professional manner
In-depth knowledge of functions in UR User Interface
URScript programming language
Work with variable positions and multiple TCPs
Referencing and shift positions on different coordinate systems for e.g. artificial vision applications
Track and coordinate the movement of the robot with conveyor belts
Use the integrated force/torque sensor for developing complex applications using the force feedback

Course description

Registration requires prior completion of Core Training.

When you complete the Advanced course, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will also be able to better optimize your application and reduce the number of waypoints used by utilizing variable waypoints and user defined features. The latter feature can assist you to align the movement of the robot to the installation or environment. Conveyor tracking and advanced force control will also be explored in this training course. This course enables every developer to deploy applications that account for more environmental variables.

 
 
 
 
 
 

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 1 business days before the first day of the training. After this date, no further registrations will be accepted.

Other Training Options

In-Class
Core Training
When & Where 2026-02-03 8:30 AM - 2026-02-04 4:30 PM

Allied Automation
5220 E 64th St
Indianapolis, IN 46220
USA

customerservice@allied-automation.com

Robotertyp e-Series

Language English

6 seats available out of 6
In-Class
Advanced Training
When & Where 2026-02-05 8:30 AM - 2026-02-06 4:30 PM

Allied Automation
5220 E 64th St
Indianapolis, IN 46220
USA

customerservice@allied-automation.com

Robotertyp e-Series

Language English

6 seats available out of 6
In-Class
Core Training
When & Where 2026-03-24 8:30 AM - 2026-03-25 4:30 PM

Allied Automation
1900 Polaris Pkwy, Suite 385
Columbus, OH 43240
USA

customerservice@allied-automation.com

Robotertyp e-Series

Language English

6 seats available out of 6

Register here
* Registration deadline is 2021-12-08 12:00 AM
* Cancellation deadline is 2021-11-24 12:00 AM
Other Training Options
Date & time
2021-12-09 8:30 AM - 2021-12-10 4:30 PM
Location

Allied Automation
5220 E 64th St
Indianapolis, IN 46220
USA

customerservice@allied-automation.com
Language
English
Price
1000 USD per person
Seats
0 seats available out of 4
Trainer
Jon Adams
Click to copy course link
Facebook LinkedIn

Wie viele Teilnehmer möchten Sie registrieren?

  • Allgemeine Geschäftsbedingungen
    Datenschutzrichtlinie
    Cookie-Richtlinie
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2025