無料のeラーニング 当社のトレーニング ウェビナー ビデオチュートリアル

Alfa Test SRL
Str. Aeroportului nr. 17
307200 Ghiroda, Timiș, Romania

T: +40 356 401687
automation@alfatest.ro

閉じる
Choose your language
 
  • 当社のトレーニング
    全てのトレーニング
    トレーニングコースの一覧をご覧ください。ここでは、対面式およびバーチャルトレーニングのカテゴリにおける参加可能なすべてのコースを参照できます。

    全てのトレーニングコースは、ユニバーサルロボットの認定トレーナーもしくは世界中の認定トレーニングパートナーによって行われます。
    対面式トレーニング - 講師指導
    ユニバーサルロボットの施設または認定トレーニングパートナーの施設で行われるトレーニングコースです。
    シミュレーターベースのトレーニング - 講師指導
    シミュレーション環境においてバーチャルで行われるトレーニングコースです。実際のロボットにアクセスできない場合でもご参加いただけます。
    バーチャルトレーニング - 講師指導
    貴社施設の実際のロボットにバーチャルでアクセスして行われるトレーニングコースです。
  • 無料のeラーニング
  • ビデオチュートリアル
  • 教育
  • 学習パス
ログイン
アカウントを作成
概要に戻る

ADVANCED TRAINING

Alfa Test

Key take-aways from this course

Create and structure your programs in a professional manner
In-depth knowledge of functions in UR User Interface
URScript programming language
Work with variable positions and multiple TCPs
Referencing and shift positions on different coordinate systems for e.g. artificial vision applications
Track and coordinate the movement of the robot with conveyor belts
Use the integrated force/torque sensor for developing complex applications using the force feedback

Course description

Registration requires prior completion of either In-class, Virtual, or Simulator-based Core Training.

When you complete the Advanced course, you will be able to fully understand and utilize all commands in the Universal Robots “User Interface”. You will also be able to better optimize your application and reduce the number of waypoints used by utilizing variable waypoints and user defined features. The latter feature can assist you to align the movement of the robot to the installation or environment. Conveyor tracking and advanced force control will also be explored in this training course. This course enables every developer to deploy applications that account for more environmental variables.

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the Training, the participant will be charged 50 % of the activity fee. In case of a participant not showing up for a Training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 10 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please ログイン or アカウントを作成 to proceed.
* Registration deadline is 2026-05-18 00:00
* Cancellation deadline is 2026-05-18 00:00
Date & time
2026-05-19 09:00 - 2026-05-20 17:00
Location

Alfa Test SRL
Str. Aeroportului nr. 17
307200 Ghiroda, Timiș
Romania

automation@alfatest.ro
+40 356 401687
Language
Romanian, English
Price
1050 EUR plus VAT per person
Seats
4 seats available out of 4
Trainer
Daniel Buzatu, Sorin Nanu
Robot type
e-Series
Click to copy course link
Facebook LinkedIn

何名でお申し込みされますか?

  • 利用規約
    プライバシーポリシー
    クッキーポリシー
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026