Formation en ligne gratuite Nos formations Webinaires Tutoriels vidéo

Alfa Test SRL
Str. Aeroportului nr. 17
307200 Ghiroda, Timiș, Romania

T: +40 356 401687
automation@alfatest.ro

Fermer
Choose your language
 
  • Nos formations
    Toutes les formations
    Consultez tout notre catalogue de cours de formations. Vous trouverez ici tous les cours disponibles dans les catégories Formation en classe et Formation virtuelle.

    Tous les cours de formation sont dirigés par des formateurs certifiés des bureaux d’Universal Robots ou par des partenaires de formation autorisés du monde entier.
    Formation en classe - Dirigée par un instructeur
    Cours de formation enseignés dans les bureaux d’Universal Robots ou par des partenaires de formation autorisés dans leurs bureaux.
    Formation basée sur un simulateur - Dirigée par un instructeur
    Cours de formation enseignés virtuellement dans un environnement simulé. L’accès à un vrai robot n’est pas requis pour participer.
    Formation virtuelle - Dirigée par un instructeur
    Cours de formation enseignés virtuellement nécessitant un accès à un vrai robot dans votre bureau.
  • Formation en ligne gratuite
  • Tutoriels vidéo
  • Enseignement
  • Parcours d’apprentissage
Connexion
Créer un compte
Retour à l’aperçu général

CORE TRAINING

Alfa Test

Key take-aways from this course

Manage the robot safely understanding safety concepts
Build and optimize programs for several typical applications such as pick & place, palletizing, polishing or dispensing
Connect and handle peripheral equipment, such as sensors, grippers or conveyor belts
Know the online tools and resources available to help with application programming

Course description

After the 2-day course, you will have hands-on experience with a UR robot. You will have programmed the robot several times to perform common tasks, including the operation of common peripherals (conveyors, sensors, grippers). You will be able to optimize a pick and place flow, perform palletization, understand safety concepts, and know the additional resources available to them both online and through other training courses. You will be ready to return to your own robot and create pick and place, palletization, and other common application programs on your own.

You must have completed the UR Academy free e-Learning Core Track before attending this training.

Training provider

At Universal Robots we believe that proper training is essential when it comes to getting your collaborative robots to perform to their full potential. For this reason, Universal Robots is offering a global learning platform with easy access to online training in multiple languages, as well as in-class training courses in more than 50 locations around the world – and still expanding the field.

We, as Authorized Training Partner, strive to make our training courses fit your needs. We give you examples on how you can implement your robot and new features into your production most effectively.

Our Trainers and training facilities are approved and certified by Universal Robots Academy, so you are guaranteed to be getting the best and most valuable training possible from us.

We are looking forward to seeing you at one of our trainings soon.

Practical information

Cancellation Policy

If cancellation is received more than 10 business days before the first day of the Training a full refund will be granted. If cancellation is received less than 10 business days before the training, the participant will be charged 50% of the activity fee. In case of a participant not showing up for a training without prior cancellation, the full amount will be charged.

In the event that a Training is cancelled by the Training Provider a full refund of any paid amounts will be granted.

Registration Policy

The Trainings will be open for registration up until 10 business days before the first day of the training. After this date, no further registrations will be accepted.


Register here
Please Connexion or Créer un compte to proceed.
* Registration deadline is 2026-05-11 00:00
* Cancellation deadline is 2026-05-11 00:00
Date & time
2026-05-12 09:00 - 2026-05-13 17:00
Location

Alfa Test SRL
Str. Aeroportului nr. 17
307200 Ghiroda, Timiș
Romania

automation@alfatest.ro
+40 356 401687
Language
Romanian, English
Price
1050 EUR plus VAT per person
Seats
4 seats available out of 4
Trainer
Mihai Vladislav
Robot type
CB3 + e-Series
Click to copy course link
Facebook LinkedIn

Combien de participants souhaitez-vous inscrire ?

  • Conditions générales
    Politique de confidentialité
    Politique sur les cookies
  • Universal Robots A/S
  • Energivej 51
  • DK-5260 Odense S
  • T: +45 89 93 89 89
  • academy@universal-robots.com
  • Copyright @ Universal Robots A/S 2026